IESNA:LM-63-2002
[TEST]P1378856
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-2)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1B-760-U-T4FT-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 40W 70CRI 5700K FIXTURE w/ TYPE IV FORWARD THROW DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (26) 5700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.33A 40.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5700K
[_THDi]5.3%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3761.1
TILT=NONE
26 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 40.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 36 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
600.9 593.8 558.4 512.3 475.7 452.1 452.1 454.5 463.9 476.9 495.8 531.2 639.8 768.5 933.8 1092.0 1210.0 1286.8 1362.3 
1437.9 1466.2 1476.8 1488.6 1548.8 1644.4 1699.9 1508.7 1126.2 812.2 587.9 406.1 167.6 54.3 20.1 7.1 0.0 0.0 
600.9 591.4 559.6 517.1 476.9 454.5 449.8 455.7 463.9 473.4 492.3 526.5 632.8 770.9 926.7 1089.6 1198.2 1284.4 1356.4 
1423.7 1467.4 1482.7 1485.1 1550.0 1666.9 1712.9 1519.3 1154.5 854.7 610.3 422.6 167.6 54.3 18.9 7.1 0.0 0.0 
600.9 591.4 556.0 519.4 479.3 454.5 449.8 453.3 461.6 472.2 489.9 514.7 598.5 727.2 867.7 1041.2 1169.9 1251.3 1328.1 
1402.4 1473.3 1522.9 1565.4 1612.6 1709.4 1833.3 1789.7 1476.8 1101.4 786.2 500.5 224.3 89.7 46.0 16.5 1.2 0.0 
600.9 593.8 564.3 531.2 492.3 465.1 458.0 459.2 471.0 482.8 501.7 523.0 564.3 662.3 792.1 946.8 1107.3 1232.5 1316.3 
1407.2 1501.6 1572.4 1629.1 1681.0 1783.7 1978.5 2273.7 2584.1 2679.8 2513.3 1891.2 1064.8 377.8 125.1 26.0 2.4 
0.0 
600.9 599.7 570.2 543.0 513.5 486.4 474.6 473.4 484.0 499.4 517.1 541.9 571.4 619.8 711.8 853.5 1028.2 1195.9 1318.6 
1456.7 1583.1 1702.3 1827.4 1944.3 2083.6 2322.1 2693.9 3264.1 3669.0 3453.0 2352.8 1316.3 609.1 151.1 28.3 3.5 
0.0 
600.9 596.2 571.4 544.2 515.9 488.7 476.9 475.7 487.6 505.3 519.4 544.2 574.9 620.9 708.3 839.3 1020.0 1192.3 1326.9 
1467.4 1607.9 1733.0 1860.5 1989.2 2147.3 2385.8 2747.0 3290.1 3690.3 3346.7 2331.5 1337.5 616.2 160.5 24.8 3.5 
0.0 
600.9 593.8 579.6 559.6 537.1 513.5 500.5 497.0 505.3 520.6 546.6 571.4 602.1 638.7 703.6 806.3 950.3 1109.7 1315.1 
1506.3 1698.8 1910.1 2103.7 2280.7 2455.5 2640.8 2845.0 3092.9 3045.7 2148.5 1083.7 492.3 177.1 48.4 13.0 3.5 0.0 
600.9 597.3 590.3 576.1 564.3 550.1 539.5 533.6 536.0 547.8 567.8 597.3 635.1 684.7 754.3 846.4 959.8 1114.4 1287.9 
1485.1 1656.3 1856.9 2017.5 2173.3 2286.6 2375.2 2382.3 2207.6 1831.0 1145.1 415.5 113.3 55.5 27.2 13.0 3.5 0.0 
600.9 598.5 596.2 593.8 590.3 587.9 582.0 583.2 587.9 595.0 613.9 639.8 675.3 727.2 802.7 891.3 1002.3 1138.0 1305.6 
1462.7 1620.8 1759.0 1888.8 1960.8 2034.0 1996.2 1796.7 1476.8 994.0 524.1 255.0 134.6 72.0 43.7 21.2 4.7 0.0 
600.9 602.1 608.0 610.3 617.4 619.8 626.9 637.5 652.8 671.7 696.5 724.8 768.5 829.9 906.6 1003.4 1133.3 1280.9 1444.9 
1632.6 1829.8 2021.0 2165.1 2273.7 2276.0 2065.9 1716.5 1200.6 616.2 314.0 181.8 105.1 63.7 37.8 17.7 3.5 0.0 
600.9 603.2 609.1 618.6 626.9 637.5 655.2 669.3 689.4 710.7 746.1 786.2 846.4 920.8 1014.1 1117.9 1226.5 1354.0 1491.0 
1619.7 1768.4 1865.2 1947.8 1971.5 1868.7 1605.5 1246.6 731.9 344.7 158.2 95.6 55.5 29.5 14.2 5.9 3.5 0.0 
600.9 600.9 608.0 616.2 623.3 633.9 645.7 657.5 671.7 695.3 722.5 756.7 806.3 867.7 943.2 1018.8 1108.5 1188.8 1283.2 
1350.5 1423.7 1455.6 1442.6 1393.0 1277.3 1077.8 819.3 498.2 212.5 98.0 56.7 30.7 17.7 9.4 4.7 2.4 0.0 
600.9 603.2 608.0 610.3 617.4 622.1 625.7 626.9 635.1 643.4 654.0 671.7 693.0 729.6 772.1 816.9 866.5 913.7 950.3 
962.1 929.1 844.1 727.2 606.8 465.1 315.2 185.3 100.3 50.8 37.8 28.3 20.1 13.0 7.1 3.5 2.4 0.0 
600.9 598.5 596.2 592.6 580.8 560.7 530.0 497.0 454.5 417.9 378.9 341.2 317.6 297.5 284.5 290.4 304.6 318.7 314.0 
292.8 250.3 210.1 173.5 139.3 107.4 76.7 59.0 46.0 37.8 30.7 23.6 16.5 11.8 7.1 3.5 2.4 0.0 
600.9 593.8 583.2 558.4 514.7 459.2 396.7 324.6 260.9 219.6 203.0 203.0 209.0 213.7 218.4 217.2 210.1 201.9 192.4 
184.2 174.7 158.2 133.4 99.2 80.3 64.9 55.5 47.2 39.0 33.1 26.0 17.7 10.6 7.1 3.5 2.4 0.0 
600.9 592.6 567.8 512.3 438.0 354.2 273.9 212.5 186.5 183.0 185.3 187.7 190.1 188.9 186.5 180.6 177.1 172.4 167.6 
157.0 141.7 124.0 111.0 98.0 85.0 72.0 61.4 53.1 42.5 31.9 21.2 15.3 10.6 7.1 4.7 2.4 0.0 
600.9 586.7 546.6 461.6 369.5 270.3 204.2 186.5 183.0 180.6 177.1 174.7 170.0 165.3 161.7 159.4 152.3 145.2 139.3 
134.6 128.7 120.4 111.0 100.3 88.5 77.9 67.3 56.7 43.7 33.1 24.8 18.9 13.0 8.3 5.9 3.5 0.0 
600.9 583.2 524.1 419.1 308.1 223.1 191.2 187.7 184.2 180.6 179.4 175.9 171.2 164.1 157.0 151.1 146.4 141.7 138.1 
132.2 124.0 114.5 105.1 95.6 87.4 79.1 69.7 60.2 50.8 43.7 35.4 28.3 20.1 10.6 8.3 5.9 0.0 
600.9 578.4 504.1 387.2 272.7 204.2 191.2 188.9 186.5 184.2 181.8 179.4 175.9 171.2 166.5 159.4 152.3 146.4 139.3 
131.0 120.4 109.8 100.3 90.9 83.8 75.6 66.1 57.8 51.9 46.0 37.8 29.5 18.9 11.8 9.4 7.1 0.0 
600.9 577.3 495.8 368.3 250.3 198.3 192.4 191.2 188.9 185.3 183.0 181.8 179.4 177.1 175.9 170.0 162.9 152.3 141.7 
128.7 116.9 105.1 95.6 86.2 75.6 66.1 55.5 48.4 43.7 37.8 31.9 23.6 15.3 13.0 10.6 8.3 0.0 
600.9 576.1 486.4 351.8 237.3 194.8 192.4 188.9 186.5 181.8 180.6 178.3 177.1 175.9 175.9 173.5 168.8 158.2 144.0 
128.7 114.5 103.9 92.1 81.5 68.5 57.8 46.0 39.0 34.2 27.2 22.4 17.7 15.3 13.0 10.6 4.7 0.0 
600.9 578.4 487.6 356.5 243.2 194.8 193.6 188.9 187.7 183.0 180.6 180.6 178.3 178.3 177.1 175.9 171.2 161.7 146.4 
129.9 115.7 102.7 90.9 81.5 68.5 56.7 43.7 37.8 33.1 27.2 21.2 17.7 15.3 13.0 10.6 2.4 0.0 
